IESNA:LM-63-2002
[TEST]P1386561
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-827-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5908.3
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
794.9 991.5 1143.1 1266.1 1352.1 1419.0 1424.5 1397.2 1389.0 1438.2 1572.0 1794.6 2071.9 2308.2 2459.8 2611.4 
2724.7 2776.6 2778.0 2702.9 2539.0 2039.1 1626.6 1320.7 976.5 718.4 464.4 312.8 297.7 236.3 180.3 153.0 120.2 86.0 
30.0 5.5 1.4 0.0 
794.9 986.1 1136.3 1257.9 1352.1 1414.9 1425.9 1404.0 1397.2 1440.9 1569.3 1805.5 2070.5 2302.7 2461.1 2603.2 
2716.5 2778.0 2771.1 2702.9 2552.6 2096.5 1640.3 1353.5 995.6 719.8 469.8 322.3 299.1 239.0 184.4 154.3 124.3 88.8 
34.1 6.8 1.4 0.0 
794.9 982.0 1130.9 1252.4 1350.7 1420.4 1446.4 1432.7 1425.9 1461.4 1567.9 1774.1 2014.5 2242.6 2403.8 2530.8 
2642.8 2711.1 2724.7 2683.7 2560.8 2302.7 1813.7 1458.6 1096.7 784.0 534.0 360.6 329.2 258.1 196.7 163.9 137.9 
99.7 68.3 19.1 2.7 0.0 
794.9 968.3 1111.7 1234.7 1339.8 1427.2 1473.7 1477.8 1481.9 1507.8 1578.8 1714.0 1917.5 2130.6 2306.8 2416.0 
2511.7 2592.2 2630.5 2627.7 2571.7 2435.2 2155.2 1785.1 1367.1 954.7 681.5 434.3 400.2 296.4 211.7 169.4 140.7 
94.2 65.6 27.3 2.7 0.0 
794.9 960.1 1103.5 1218.3 1330.3 1428.6 1507.8 1543.3 1559.7 1582.9 1634.8 1719.5 1843.8 2014.5 2177.0 2308.2 
2413.3 2491.2 2554.0 2586.8 2570.4 2519.8 2406.5 2159.3 1808.3 1427.2 964.2 646.0 575.0 390.6 254.0 166.6 127.0 
99.7 65.6 24.6 2.7 0.0 
794.9 938.3 1065.3 1188.2 1301.6 1412.2 1513.3 1582.9 1625.3 1658.0 1700.4 1770.0 1861.5 1976.3 2114.2 2256.3 
2371.0 2470.7 2537.6 2588.1 2623.6 2619.5 2585.4 2508.9 2330.0 2036.4 1669.0 1191.0 1054.4 646.0 396.1 240.4 
166.6 114.7 51.9 19.1 4.1 0.0 
794.9 920.5 1031.2 1144.5 1251.0 1365.8 1475.0 1574.7 1649.8 1712.7 1767.3 1821.9 1890.2 1987.2 2086.9 2224.8 
2358.7 2495.3 2604.5 2696.0 2769.8 2850.4 2879.0 2898.2 2909.1 2824.4 2629.1 2051.4 1972.2 1592.5 931.5 523.1 
274.5 129.7 58.7 24.6 6.8 0.0 
794.9 890.5 977.9 1080.3 1175.9 1281.1 1386.3 1495.5 1592.5 1685.4 1772.8 1850.6 1924.4 1994.0 2070.5 2155.2 2253.5 
2366.9 2495.3 2625.0 2760.2 2899.5 3056.6 3141.3 3219.1 3281.9 3036.1 2810.8 2782.1 2541.7 2070.5 1619.8 
924.6 331.9 144.8 45.1 9.6 0.0 
794.9 852.2 923.3 1001.1 1081.7 1167.7 1251.0 1341.2 1431.3 1526.9 1626.6 1723.6 1820.6 1932.6 2044.6 2148.4 2264.4 
2387.4 2521.2 2671.4 2832.6 3036.1 3297.0 3462.2 3654.8 3781.8 3657.5 3772.3 3777.7 3676.7 3410.3 2900.9 
1703.1 708.8 184.4 36.9 10.9 0.0 
794.9 849.5 913.7 983.4 1061.2 1147.2 1223.7 1312.5 1391.7 1483.2 1582.9 1675.8 1776.9 1883.4 1996.8 2106.0 2227.6 
2353.2 2489.8 2648.2 2825.8 3048.4 3316.1 3493.6 3699.9 3833.7 3734.0 3873.3 3882.9 3769.5 3542.8 3022.4 
1663.5 618.7 161.2 31.4 10.9 0.0 
794.9 819.5 853.6 904.1 957.4 1013.4 1079.0 1139.1 1204.6 1279.7 1350.7 1421.8 1501.0 1581.6 1677.2 1761.8 1856.1 1958.5 
2077.3 2215.3 2369.6 2592.2 2795.7 2963.7 3182.2 3251.9 3209.6 3312.0 3299.7 3120.8 2825.8 2320.4 1117.2 262.2 
65.6 19.1 10.9 0.0 
794.9 803.1 820.8 848.1 885.0 928.7 971.1 1018.9 1070.8 1124.0 1178.7 1234.7 1289.3 1352.1 1414.9 1476.4 1539.2 1611.6 
1697.7 1797.4 1925.7 2096.5 2226.2 2365.5 2515.7 2541.7 2493.9 2495.3 2451.6 2246.7 1962.6 1535.1 696.5 195.3 
60.1 20.5 10.9 0.0 
794.9 782.6 777.1 786.7 803.1 823.6 849.5 879.6 909.6 941.0 972.4 999.7 1025.7 1051.6 1074.9 1091.3 1104.9 1118.6 1128.1 
1150.0 1188.2 1219.6 1221.0 1212.8 1197.8 1125.4 1048.9 924.6 894.6 725.2 535.4 390.6 199.4 102.4 42.3 19.1 10.9 0.0 
794.9 743.0 704.7 678.8 667.9 662.4 667.9 673.3 682.9 691.1 693.8 689.7 678.8 665.1 643.3 614.6 577.7 538.1 502.6 
471.2 438.4 411.1 385.1 361.9 337.3 307.3 273.2 245.8 236.3 202.1 162.5 122.9 83.3 56.0 34.1 16.4 8.2 0.0 
794.9 707.5 640.5 598.2 583.2 590.0 603.7 614.6 624.2 625.5 620.1 606.4 587.3 562.7 539.5 510.8 482.1 454.8 428.9 
400.2 363.3 333.2 310.0 296.4 286.8 284.1 270.4 254.0 251.3 232.2 195.3 154.3 102.4 58.7 36.9 17.8 6.8 0.0 
794.9 678.8 591.4 555.9 560.0 576.4 592.7 603.7 606.4 600.9 584.5 562.7 539.5 516.3 491.7 471.2 448.0 419.3 389.2 
360.6 340.1 326.4 316.9 307.3 299.1 289.5 274.5 247.2 241.7 225.4 200.8 148.9 118.8 72.4 34.1 15.0 5.5 0.0 
794.9 651.5 558.6 538.1 554.5 573.6 591.4 598.2 594.1 579.1 558.6 534.0 510.8 490.3 469.8 445.2 427.5 409.7 385.1 
367.4 355.1 341.4 314.1 295.0 281.3 267.7 251.3 232.2 226.7 207.6 161.2 147.5 131.1 106.5 61.5 24.6 4.1 0.0 
794.9 629.6 538.1 532.7 551.8 575.0 587.3 592.7 584.5 562.7 536.7 509.4 486.2 465.7 446.6 434.3 422.0 408.4 396.1 
368.8 342.8 325.1 307.3 289.5 269.1 248.6 229.4 210.3 204.9 180.3 158.4 135.2 113.4 88.8 65.6 28.7 2.7 0.0 
794.9 614.6 525.8 531.3 555.9 573.6 590.0 590.0 573.6 549.0 520.4 491.7 469.8 450.7 434.3 422.0 405.6 382.4 361.9 
342.8 323.7 304.6 285.4 266.3 249.9 233.5 215.8 198.0 191.2 173.5 155.7 133.8 109.3 80.6 50.5 19.1 2.7 0.0 
794.9 603.7 524.5 531.3 557.2 577.7 588.6 584.5 565.4 536.7 504.0 478.0 457.5 439.8 430.2 411.1 379.7 344.2 330.5 
318.2 297.7 282.7 269.1 249.9 236.3 219.9 204.9 184.4 178.9 165.3 146.1 125.7 103.8 84.7 45.1 20.5 1.4 0.0 
794.9 598.2 523.1 534.0 558.6 580.5 587.3 583.2 561.3 528.6 495.8 468.5 449.3 435.7 427.5 397.4 356.5 327.8 316.9 
301.8 288.2 269.1 252.7 237.6 226.7 214.4 199.4 180.3 177.6 163.9 146.1 124.3 103.8 81.9 47.8 20.5 1.4 0.0 
794.9 598.2 523.1 534.0 560.0 579.1 587.3 581.8 561.3 524.5 493.0 468.5 448.0 437.0 426.1 396.1 356.5 326.4 318.2 
301.8 286.8 267.7 252.7 234.9 226.7 214.4 198.0 180.3 177.6 165.3 144.8 121.6 102.4 71.0 50.5 17.8 1.4 0.0 
